IO-LINK MASTER (SIG200) STARTER KIT
Includes Webinar Tutorial or optional 1-2-1 On-line Training
 

Looking to Start your Digital Journey?

We are offering our SIG200 IO-Link Master Starter Kits with two possible training options to start your digital journey into Industry 4.0.

  • Option1: SIG200 Starter Kit + 2 hour webinar on how to integrate all the items with your PLC - £330*
  • Option2: SIG200 Starter kit + full day 1-2-1 online training and application assistance - £595*
Both starter kits give you everything you need. Each contains an IO-Link Master for either PROFINET or Ethernet/IP based PLC, W16 retroreflective sensor, IMC Inductive sensor, cables, power supplies and SICK development software. *Plus you will save over £300 ex VAT on the price of the individual items, with free or discounted training (depending on option chosen).

Items included
1 x P250F  
1 x SOPAS ET Software
"Appreciated the course today, it was a big help in explaining the system."  Tom Gardiner



OPTION 1: Webinar Tutorial

These 2 hour webinars are exclusive to companies who have ordered the SIG200 Starter Kits. And to ensure you can get the maximum benefit, they will only be open to 4 companies at each event.

They will cover how to :

  • Install the SIG200 IO-Link master, the interface between your PLC and sensors
  • Understand the capabilities of IO-Link sensors and the data that can be collected
  • Install a sensor on the appropriate PLC and communicate basic IO
  • Use Function Blocks that give you greater control and access to the data on-board the sensors

At the end of the webinar you will also have time to ask questions relating to your application.

Start Time: 2.00 pm

Dates:  tbc
                     

OPTION 2: 1-2-1 Training and Application Assistance

This option is designed as a more intensive day to the Webinar.  We will show the same things but, by the end of the day you will be able to write a programme to control multiple sensors, and receive data that can be used to monitor their performance and allow simple replacement.

To get the most out of the course, attendees should have some experience of using Siemens TIA Portal or Rockwell RSLogix or Studio5000

The day will run from 10.00am until 4.00pm and will be split as follows:

Morning

  • IO-Link Master installation demo and hands-on
  • SOPAS sensor integration tool demo
  • Sensor installation to a PLC demo and hands-on
  • Function Block installation demo and hands-on
Afternoon

  • Hands-on. Develop your own programme for sensor control, quality control and predictive maintenance.