contact@sick.ae | +971 (0) 4 88 65 878

Safety Laser Scanner by SICK

Safety laser scanners enable humans and machines to work safely alongside one another in industrial settings by protecting hazardous areas and access points. Also they perform well in applications requiring simultaneous protection of several hazardous areas. SICK laser scanners have been proven as effective safety technology solutions for decades and continue to be leaders in performance, reliability, and economic efficiency today.
Contact our experts in the UAE, Egypt and Saudi Arabia to discuss which safety laser is best for your application. Our broad sensor range is surely covering your needs.

POWERFUL INNOVATive detection sensors

Safety Laser Scanner Guide

SICK Safety laser scanner enable you to increase productivity, both indoors and outdoors. They protect hazardous areas, hazardous points and access points up to performance level d and are suitable for use on stationary machines, in mobile applications and when monitoring cooperation with robot. The new generation of safety laser scanners combine innovation with ease of use in order to create the perfect solution for your specific business needs.

Download the Safety Scanner Guide to discover:

  • How to increase the efficiency of your processes using safety laser scanners.
  • How to select the the SICK laser scanner that is correct for your application.
  • The benefits and technical product specifications of our innovative safety laser scanners for indoor and outdoor usage.

Download the Safety Laser Scanner Guide:

Fields marked with a * must be completed.

SAFETY LASER SCANNER - ADVANTAGES AT A GLANCE

Goal Icon
Reliable Scanning Technology & Durable Design
Dust, dirt, ambient light – the safety laser scanners from SICK are at home in harsh industrial settings: The safeHDDM® scanning technology makes them extremely rugged. The patented safeHDDM® methodology also makes it possible to combine an ultra-compact design, large scanning range, and high-precision measurement data.
Lock Icon
Smart Connectivity
Rapid commissioning, safe system integration and simple, convenient operation: Beyond its key technical features, SICK safety laser scanners can optimize processes, unleashing their full power. Our laser scanners are easy-to-integrate into industrial networks, including EtherNet/IP™ CIP Safety™ or PROFINET PROFIsafe. Data provision, diagnostics, communication and confguration can be done via the relevant network or the USB interface on the device.
Sensor Icon
Intuitive operation
Complex technology, easy to use: The safety laser scanners can be quickly and easily configured using the license-free Safety Designer software. Important diagnostic data can be accessed directly on the device via pushbuttons or the display. Detailed diagnostic information on the safety laser scanners is also available in Safety Designer.