AUTOMATION OF THE ENTIRE VALUE CHAIN IN BATTERY PRODUCTION

Secure a consultation appointment now at the Battery Show Europe 2025

Safety technology, efficient quality monitoring or digital solutions in the battery environment are challenges in your company? Then we would like to invite you to our stand B100 in hall 10 . Admission to the trade fair is free of charge. We look forward to your inquiry!
WE CREATE VALUE TOGETHER

Sensor solutions from SICK

Sensor solutions from SICK have proven themselves along the entire value chain of battery production - from cell production to module and pack production to battery recycling.
SICK offers a unique technology and product portfolio to specifically support the diverse processes of battery production - such as electrodes, cells, modules and packs - and the recycling of batteries.

So come and visit us from June 3 - 5, 2025 in hall 10 at booth B100 in Stuttgart.

Our experts look forward to talking to you in person.
EXCHANGE WITH EXPERTS

Use expert knowledge for your competitive edge

Be inspired and discover how modern sensor solutions can become a game changer for your battery production.
LECTURE
Enhancing Battery Production with Advanced Sensor Solutions
Where: Battery Tech Theater (Hall 7-D40)
When: 11:00 am
Learn how:

  • Inline quality control increases production yield and reduces waste
  • Safety solutions meet global standards while increasing productivity
  • AI-supported sensor technology precisely tracks and controls the material flow
GUIDED TOUR
Digital Solutions and Quality
Meeting point: Entrance West
When: June 4, 2025, 9:15 am or June 5, 2025, 9:45 am
Those who understand what happens in the process build better batteries. This tour combines digital intelligence with real quality control - from particle monitoring in the clean room to data-supported process optimization and is organized by VDMA.
INDIVIDUAL ADVICE

Interested in more detailed information?

Take the opportunity at the Battery Show Europe from June 3 - 5, 2025 in Stuttgart to get personal advice on your concerns. We will be happy to show you how you can meet the trends with intelligent sensor technology from SICK.
ENGINEERING AND SERVICE IN GERMANY

This is our quality promise

Battery know-how from SICK for a smooth production start

Together with leading battery manufacturers and their suppliers from Asia, North America and Europe, SICK has developed know-how and customized solutions for battery production over the last 10 years. Over the years, a global team of application experts for the battery industry with the relevant expertise has been built up. Get in touch with us to be connected with local experts.
Support in setting up battery systems in a foreign region

SICK's global presence makes it possible to offer solutions and services based on specific regional requirements such as product certifications (e.g. CE, UL) or safety standards.

With remote support and digital services, SICK is expanding its service portfolio to support customers right from the start.
Innovation within the changing market requirements

SICK is represented in several battery associations (e.g. VDMA Battery Production Group) and cooperates with leading research institutes. Contact us to discuss possible co-innovation ideas.
WE CREATE VALUE TOGETHER

Solutions for the battery industry

Would you like to learn more about our area of expertise and find out more about SICK solutions in the battery sector?
Explore solutions from SICK by clicking on the button.
Don't have time to visit us at the trade fair? No problem - we will be happy to advise you directly.
OUR EXPERTS LOOK FORWARD TO YOUR INQUIRY

Your appointment with our experts

Find out more about our areas of expertise. Present your individual project to us and receive first-hand information about our current highlights.
z.B. +49 (0)761 11111111



Fields with marked with a * must be completed.

NETWORKING IN THE BATTERY INDUSTRY

THE BATTERY SHOW

The Battery Show Europe offers you the ideal platform for networking. Meet battery manufacturers, suppliers, engineers, thought leaders and decision-makers.
Visiting the trade fair is free of charge. Use our 20% voucher for participation in the conference.


About SICK

SICK is one of the world's leading solution providers for sensor-based applications for industrial applications. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick and headquartered in Waldkirch in Breisgau near Freiburg, the company is one of the technology and market leaders and is present around the globe with 63 subsidiaries and holdings as well as numerous agencies. SICK employs more than 10,000 people worldwide and generated consolidated sales of EUR 2.1 billion in fiscal year 2024.