Free Webinar: Detection of unauthorized people at open tunnel portals and track gates
Selective and reliable alarming for protection against vandalism and sabotage
Damage to property and manipulation are frequently occurring offenses that rail operators can actively counter. Video-based monitoring of railroad operations can be optimally supplemented by intelligent access control systems with real-time alerting. The AOS LiDAR system is specially designed to detect unauthorized persons fully automatically and to alert them depending on the situation without interfering with ongoing operations.
Get to know how the system variant AOS502 TAM ensure safe and and smooth railroad operation!
Details:
Challenges at open tunnel portals & track gates (Target Application)
Solution approach and task of monitoring LiDAR system (System function & features)
Project design-in-topics with example
Further use cases
Questions and answers
Dates and time:
Tuesday, November 09, 2021 9-10am (CET)
Wedndesday, November 10, 2021 4-5pm (CET), 9-10am (CST)