LET‘S START YOUR GENERATION CHANGE

REPLACEMENT S3000, S300,

AND S300 MINI

After many years of successful use in countless industries, the S3000, S300, and S300 Mini safety laser scanners are now handing over the baton to its successors.
Find out more about your options for switching to the new generation. SICK is your reliable partner - to make your application future proof.

NEW GENERATION OF SAFETY LASER SCANNERS

With the new generations microScan3 and nanoScan3, you can benefit from the combination of safety expertise and innovative strength - for your applications of today and tomorrow.
microScan3
The microScan3 safety laser scanner stands for the protection of very different applications: from stationary to mobile, from simple to complex.
nanoScan3
The nanoScan3 is the smallest safety laser scanner from SICK. It is perfect for protecting mobile platforms while at the same time providing precise measurement data to support navigation.

NEW FEATURES. EXPANDED OPTIONS. FUTURE PROOFED.

Increased productivity
Prevent machine downtime thanks to the new, innovative safeHDDM® scanning technology. Remote diagnostic options and precise measurement data ensure optimized processes.
More flexibility
With up to 128 configurable fields and monitoring cases, you can flexibly adjust the sensor settings to the current requirements. Thanks to the simultaneous evaluation of up to 8 protective fields, you have even more options for your application.
Future proof
No matter if you have the I/O interface or network variant – integration can be tailored precisely to your needs. Prepare your application for the future: With countless functions for creating intelligent safety concepts and automation solutions.

Discover your possibilities to change

Thanks to the different variants, the microScan3 and nanoScan3 product families have the right successor product for your application. The smaller size, standardized communication interfaces and extensive accessories make changing to the next generation easy.
The switch to microScan3 or nanoScan3 can also be a chance to think about the overall safety concept. Discover your possibilities by clicking on the individual areas.
Upgrade with replacement options
With our selector, we help you to find the right successor solution to make the change. The respective change support documents are also provided in the respective chapters (e.g. on wiring, configuration) - suitable for your individual use case.
Upgrade with network variants
The new generation of safety laser scanners can be depending on the variant integrated easily and safely into numerous networks, e.g., via a EFI-pro, EtherNet/IP™ CIP Safety™, PROFINET PROFIsafe, EtherCAT® FSoE.
Discover new possibilities
SICK offers a wide range of safety components and systems.
Check if there are possibilities to safeguard your application in an even more productive and safe way then you do it today.

Use our selector to find your upgrade

With our selector, we help you to find the right successor solution including all relevant documents. Please select your device in front of you to start the selector.

Our experts are there for you to clarify your individual requirements – talk to us!






e.g. +49 (0)761 11111111
Fields marked with a * must be completed.
By submitting this form I agree to be contacted by a sales representative from my local SICK subsidiary.