Everything from a single source! The right sensor for every application.


The right sensor with the ideal accessories.

Everything from a single source - the right sensor for every application.

Order your sensors now at particularly favourable special prices in the My SICK web shop!

This is how you get the sensors at special prices

Simply log in or register online on My SICK – and you can order the selected sensors using the promotion code ALL-IN-ONE-2023 (in the field Your reference) at particularly favourable special prices in the My SICK web shop.

Not yet a My SICK web shop customer?
These sensors are part of the My SICK web shop promotion ALL-IN-ONE-2023
  •     Photoelectric sensors PowerProx Mini WTT4SL

The new home of sensing rang

Part no. Special price
€/pcs.
1097190 206,39
1097220 206,39
1111828 206,39

  •     Photoelectric sensors G20

  •     Photoelectric sensors W12

  •     Inductive proximity sensors IME

The economic standard for use in industrial environments

Part no. Special price
€/pcs.
1040870 13,51
1040886 13,51
1040763 11,68
1040764 11,68
1040780 11,68
1040966 12,91
1040950 12,91

  •     Magnetic cylinder sensors MPS & MZxx

Can be used in all standard cylinders - reliable, powerful, robust

Part no. Special price
€/pcs.
1070821 15,95
1070814 15,23
1044458 23,10
1083699 22,47
1029846 36,75
1045666 89,46

  •     Inclination sensors TMS/TMM22

The rugged all-rounder for inclination measurement

Part no. Special price
€/pcs.
1122883 106,58
1123685 106,58
1116335 106,58
1116338 106,58

  •     Pressure sensors PAC50

Turns pressure into colors: the PAC50 excels in pneumatics

Part no. Special price
€/pcs.
1062974 89,55
1062986 89,55
1077858 89,55
1062980 89,55
1062992 89,55
1083758 89,55

  •     Fiber-optic sensors GLL170

Detects easily and reliably in combination with fiber optics

Part no. Special price
€/pcs.
6063334 70,65
6063335 70,65
6063340 82,61
6063341 82,61

  •     Condition Monitoring sensors Multi Physics Box

Vibration, shock, and temperature monitoring

Part no. Special price
€/pcs.
1123926 220,50

  •     Linear encoders DAX®

Flexible linear encoder for countless industrial applications

Part no. Special price
€/pcs.
1131790 268,28
1131794 513,03
1131791 352,80

  •     Incremental encoders DFS60

High resolution, programmable encoders for demanding applications

Part no. Special price
€/pcs.
1036915 288,13
1036955 323,17
1036775 281,40
1036815 314,71
1036721 260,88
1036726 297,60
1036616 77,79

  •     Sensor Integration Gateway SIG100

The easy way of sensor integration

Part no. Special price
€/pcs.
1089792 137,03

  •     Plug connectors and cables M8 / M12

  •     Mounting systems

  •     Reflectors and optics

Sensors in action
Find the right sensor for pre-assembly, assembly and final assembly.
By clicking on one of the machine parts, you learn more about the various application solutions of the sensors.
Pre-assembly

  1. DFS60 Incremental encoders

    Speed measurement on the conveying equipment
    • DFS60 for controlling the conveyor speed
      • Measured values from programmable incremental encoders are used

    Benefits

    • Short installation depth
    • High resolution of up to 16 bits
    • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction
    Explore more on www.sick.at
  2. W12 Photoelectric sensors

    Speed measurement with Smart Sensors
    • Efficient calculation of the conveyor speed through the high-precision transmission of the time period between two occupied signals to the controller via IO-Link, without latency times.

    Benefits

    • Precise autocollimation optics
    • Line-shaped light spot for detecting perforated objects
    • Diagnostic functions via IO-Link
    • Rugged zinc die cast metal housing
    Explore more on www.sick.at
  3. DAX Linear encoders

    Monitoring of closing movements of injection molds
    • The gentle closing action of the injection mold extends its service life by reducing wear.

    Benefits

    • Magnetostrictive technology offers wear free linear positioning which increases machine up time and minimizes maintenance costs
    • Always absolute position information increases machine efficiency and availability
    • Different sensor housing designs enable flexible machine integration possibilities
    Explore more on www.sick.at
  4. IME Inductive proximity sensors

    Space saving checking for the presence of small metallic objects on the conveying line
    • Detection of screws for jam control

    Benefits

    • Space-saving installation thanks to compact design
    • Cost-efficient detection of small metallic objects
    • High positioning accuracy thanks to precise switching behavior
    Explore more on www.sick.at
  5. GLL170 Fiber-optic sensors

    Presence detection for very small parts in the gripper
    • Detection of the screw on the pneumatic screwdriver

    Benefits

    • Flexible mounting of the sensor
    • Minimum space requirements at the detection location
      • Access to areas with very limited space
    • Detection of tiny objects in high speed processes
    Explore more on www.sick.at
  6. MZT7 Magnetic cylinder sensors

    Gives a switching signal when the screw has reached the proper depth

    Benefits

    • Ultra-compact cylinder sensor
    • Simple mounting with drop-in design - only one hand necessary
    Explore more on www.sick.at
  7. MPS Magnetic cylinder sensors

    Flexible positioning of cylinders
    • MPS Detection of the position of the piston

    Benefits

    • Direct mounting in T-slots on pneumatic cylinders
    • Easy commissioning thanks to in-range LED that indicates whether the piston is in the measuring range
    • Best sampling rate for fast automation processes
    Explore more on www.sick.at
FIND THE RIGHT SENSOR FOR YOUR APPLICATION

Buy SICK sensors online at particularly low promotional prices in the My SICK web shop

From factory automation to logistics automation and process automation, SICK’s sensor solutions are keeping industry moving. As a technology and market leader, SICK provides sensor intelligence and application solutions that create the perfect basis for controlling processes securely and efficiently, protecting individuals from accidents, and preventing damage to the environment.

The appropriate sensor for every application: We simply detect any object!  
Benefit from the high-quality sensors from the extensive SICK portfolio - at particularly favourable conditions.

  •    Find the right sensor for your application
  •    Order at special promotional prices via the My SICK web shop
  •    Use the promotion code ALL-IN-ONE-2023 in the field Your reference
  •    Experience all sensors in action in the interactive part
Promotion conditions

  •    Promotional prices only apply to the products listed in the ALL-IN-ONE-2023 brochure when ordering via the My SICK web shop.
  •    To get the special prices, enter the promotion ode ALL-IN-ONE-2023 in the field Your reference in the last step of your order.
  •    Existing orders and special agreements such as annual contracts, framework agreements, aso are excluded from the promotion.
  •    This promotion is only valid during the promotion period until 15.12.2023 and only in the sales region SICK Austria (Austria and Southeast Europe).
  •    The General Terms and Conditions of SICK GmbH apply.

Further topics


Working with SICK in a digital world


Training & Further education

(On-Demand) Webinars