The right sensor with the ideal accessories.

Everything from a single source - the right sensor for every application.

Take advantage of the My SICK web shop promotion ALL-IN-ONE-2023 and benefit form particularly low prices until 15th December 2023.
Choose the right sensor for your application from our wide portifolio in the My SICK web shop.

Not yet a My SICK web shop customer?
Application possibilities in the field of final assembly
In the area of final assembly, high quality sensors auch as the as the magnetic cylinder sensor MZCG for gripper monitoring or the inductive sensor IME for detecting the position of the gripper arm are used. The magnetic cylinder sensors MZ2Q ensure reliable detection of the cylinder position.
Click on the respective machine parts to find out details about the products and their advantages.

  1. MZ2Q Magnetic cylinder sensors

    Monitoring of clamping cylinder
    • The MZ2Q detects the position of the clamping cylinders

    Benefits

    • Thanks to two switching points, the rear or front end position can be detected with only one cylinder sensor
    • Simple setting of two switching points via teach-in button
    • LEDs for displaying the two switching points
    Explore more on www.sick.at
  2. IME Inductive proximity sensors

    Open/close position detection for gripper arms
    • Two IME inductive proximity sensors each detect a pin
      • Pin A detected: gripper open
      • Pin B detected: gripper closed or object gripped

    Benefits

    • Compact design and low weight
      • Space-saving installation
      • Rugged even at high accelerations
    • High positioning accuracy and precise switching behavior
      • Reliable even for fast and dynamic handling processes
    Explore more on www.sick.at
  3. MZCG Magnetic cylinder sensors

    Gripper monitoring with MZCG
    • Two MZCG monitor the open and closed state of the gripper

    Benefits

    • Ultra-short housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
    • Fits in all common C-slots, e. g. from Schunk, Zimmer, Festo or SMC
    • Short, precise switching point, ideal for applications with small strokes
    Explore more on www.sick.at
  4. MZT8 Magnetic cylinder sensors

    Monitoring the cylinder position at high temperatures
    • The MZT8 detects the cylinder position in process or handling machines

    Benefits

    • Reliable operation in extreme environmental conditions thanks to temperature resistance up to 100 °C
    • Can be used in all common cylinders, linear slides and grippers with T-slots as well as with adapters in round, tie rod and profile bar cylinders and cylinders with dovetail grooves
    Explore more on www.sick.at
  5. Multi Physics Box Condition monitoring sensor

    Condition Monitoring of electric motors, fans, turbines and ventilators
    • Monitoring of defined limit values for temperature, shock, vibration, according to ISO 10816-3. Increases machine life, machine availability and production quality while reducing maintenance costs.

    Benefits

    • 3-axis vibration (±8 g) and shock detection (up to 200 g) via MEMS elements
    • Contact temperature measurement -40 ... +80 °C
    • Configurable thresholds
    • Vibration monitoring in time and frequency domain
    • Vibration limit values according to ISO 10816-3
    Explore more on www.sick.at
  6. SIG100 Sensor Integration Gateway

    SIG100 integrates simple sensors into IO-Link systems
    • By converting binary switching signals into IO-Link messages, a uniform wiring concept can be implemented with the SIG100.

    Benefits

    • Six configurable ports; each has two binary inputs or outputs for connecting to 12 standard I/Os
    • Quick and easy configuration of an autonomous sensor system via drag & drop logic links – without an additional controller
    • Fault-free and quick device exchange, since the device configuration is saved directly in the IO-Link master
    Explore more on www.sick.at
  7. WTT4SL Photoelectric sensors

    Detection of ultra small and shiny objects and their characteristics, even at a large distance
    • Detection of the connector contact

    Benefits

    • Minimal housing size with maximum performance even for
      • Large distances and angles
      • Demanding surfaces
      • Small objects and their characteristics
      • High speed processes
    • Extended functionality through IO-Link
    Explore more on www.sick.at
FIND THE RIGHT SENSOR FOR YOUR APPLICATION

SICK sensors for pre-assembly, assembly and final assembly

- now available at special prices.

In the My SICK web shop you will find high-quality sensors for various areas of application at favourable conditions. Order online and benefit from the promotion ALL-IN-ONE-2023.