Solve application challenges with
SICK’s All-New Fiber Amplifier
The Smart Solution for Precision in Confined Spaces
SICK has created a new generation of amplifiers for the flexible integration of fiber optics in confined spaces. The intelligent WLL80 features IO-Link and can make processes even more efficient with various Smart Tasks. Thanks to IP54, it is protected from dust and spray water during operation. Continuous threshold adaptation ensures good performance in the long term with minimal maintenance requirements.

In addition to a fast response time and high detection range, it is characterized by flexible and user-friendly parameterization via the OLED display or IO-Link. Whether as a single or bus version, the WLL80 is suitable for a wide range of applications thanks to its extensive fiber optics portfolio.

Unleash the Future of Fibre Optic Sensors


  • Quick and reliable object detection

  • Easy monitoring and optimal communication thanks to IO-Link interface and Smart Tasks

  • High-precision leading edge detection due to short response times of up to 16 µs and precisely adjustable hysteresis
                

                                 Download Brochure

Discover how our Fibre-Optic Sensors can solve your challenges
Key Features

OLED display for Intuitive Usage & SIMPLE configuration 

Multilingual Brilliance: Elevate Your Experience with our Sensor’s high contrast, vibrant OLED Display Supporting 5 Languages. Experience easy commissioning with intuitive navigation. Unleash the Power of Information in Your Preferred Language for Enhanced User Interaction

PNP / NPN / Push-Pull output selectable in one device

This adaptability streamlines stocking, simplifies procurement, and facilitates cost-efficient replacements and upgrades. Enhancing the ability to switch between PNP and NPN configurations ensures broad applicability across different environments, making it an ideal choice for various industrial applications

IO-Link communication - SICK Smart Sensor functions, IO-Link gateway

IO-Link gateways are like smart helpers in industries. They help keep an eye on all the machines and tools, making it easy to spot any problems quickly. This means less time when things aren't working and more efficient ways to fix them, keeping everything running smoothly

Counter Mode

With the impressive in-built counting function, it offloads additional tasks and programming to your PLC while supporting your needs such as to monitor production quantities 

Jobs Saving Function

Saves up to 5 jobs for different sets of parameter saving for various applications 
Application Solution
Small footprints for remote areas with space constraint. Confined spaces will no longer be a problem
Suitability to withstand high temperature, and perform in harsh environments
Provides the flexibility for various applications with fine tuning of different parameter settings

Fill in the form below to connect with us!





I would like to receive marketing communications from SICK Sensor Intelligence (and its affiliates)*

By submitting this form, I consent to being contacted by sales representatives from SICK Sensor Intelligence