info@sick.com | 1-800-325-7425
ruler3000

Ruler3000: Improve Production with High Performance 3D Vision from SICK

Take advantage of SICK's 3D vision technology to improve PCB production, electronic assembly, and other manufacturing processes. Ruler3000 provides high-speed 3D inspection at nearly a quarter of the cost of other AOI and vision inspection systems, enabling manufacturers to use multiple cameras throughout the production process for increased defect detection and improved overall manufacturing.

Ruler3000 – High Performance 3D Vision

ruler3000

Ruler3000

If you’re looking to improve production quality and reduce manufacturing costs while remaining cost effective, then the Ruler3000 3D camera from SICK should be your go-to solution. With its unique 3D CMOS sensor and factory-calibrated hardware, the Ruler3000 delivers repeatable Z-height measurement up to 1.6 µm. This high-performance inspection coupled with excellent price point is the perfect compliment to existing Optical or Metrology Inspection.  

Download the Ruler3000 Guide to discover:

  • Details on the Ruler3000 3D camera ability to provide highly accurate measurements with unmatched speed.
  • The Ruler 3000’s ability to provides reliable results, regardless of object contrast or color.
  • Technical Product Specifications for the Ruler 3000 from SICK
  • Information on how the Ruler 3000 can be utilized for for batch size one production and other visual inspection tasks.

Download the Guide:

* These fields are mandatory

RULER3000- ADVANTAGES AT A GLANCE:

Goal Icon
Sensor Icon
Sensor Icon
High Performance 3D Vision
The Ruler3000 3D cameras are highly accurate and have an unmatched measurement speed, perfect for industrial applications.
Accurate Measurement Values
With high light sensitivity and accurate measurements on dark and shiny surfaces, the Ruler3000 is a superior inspection product over conventional 2D vision inspection systems.
Cost-Effective Integration
The guaranteed field-of-view concept makes commissioning easy, while GigE Vision and GenICam compliance ensures cost-effective integration.
Easy Integration
With offices, employees, and integrators based all over the globe, the Ruler3000 can be easily integrated at your facility through SICK’s System and Vision Partner Program. 

Contact Information

Questions? Contact us at any time.
6900 W 110th St
Minneapolis, MN 55438 USA

800.325.7425
⬅️ Also check out a PCB under the camera. Cool, right?