info@sick.com | 1-800-325-7425

Distance Sensors

Whether you need precise measurement to minimize machine interruptions or if you need a sensor to help position machinery, SICK distance sensors use time-of-flight measurement technology and provide the reliability and accuracy needed to reduce downtime in your facility. Between our ultrasonic, linear displacement, and laser displacement measurement sensors, SICK has the distance sensor to fit your application.

Precise Optical Distance Measurement from any Range

Distance Sensors to Fit Your Application

Laser triangulation sensors send a pulse of light to the target, usually an object, and then measures the time it takes for its reflection to return back to the sensor to provide precise optical distance measurement. With SICK’s portfolio of  laser distance sensors and laser displacement sensors, you can precisely measure distances of objects from any range – from 0 meters to 10,000 meters. And all this measurement data can be processes in a matter of milliseconds. Check out our guide below to find the displacement sensor for your application.



Download the Distance Sensors Guide to discover:

  • Laser displacement measurement sensors
  • Linear displacement measurement  sensors
  • Ultrasonic sensors

Download the Distance Sensors Guide:

* These fields are mandatory

SICK'S DISTANCE SENSORS - AT A GLANCE

Displacement Measurement Sensors
SICK's displacement measurement sensors have a sensing range of 1m that sets a new standard for precise distance measurement with triangulation.
Mid-Range Distance Sensors
SICK's mid-range distance sensors have precise and reliable measurement that reflects SICK's long-standing expertise in distance sensor technology.
Long-Range Distance Sensors
SICK's long-range distance sensors have reliable distance measurement indoors and outdoors. The multi-echo technology can suppress undesirable reflections leading to a wider range of possible applications.