webinar
FROM TRADITIONAL TO INTELLIGENT:

How AI is transforming Machine Vision

2D Machine vision reimagined – simpler, faster, smarter

19th November 2025 | 10:00 - 10:30 CET

Vision IN TRANSITION

Curious about how machine vision and AI can help you save time, reduce rejects and complaints while boosting throughput and yield?
Join the webinar!

Set new standards in quality control and vision with AI-assisted sensors from SICK that are ready for use immediately after commissioning.
Without any programming effort, they take over tasks that previously required human intervention – thanks to the powerful combination of deep learning and our flexible SICK Nova software platform.
With SICK Nova, machine vision becomes easy and accessible for anyone. With just a few simple steps, the user can collect images of good examples or different classes and train the vision sensor using the on-device or cloud-based SICK Nova AI tools. When there is a need for implementing a new product design or label layout, the user can easily retrain the AI tools with just the press of a button to effortlessly add the new criteria, keeping the previous job stored for future use.

No matter if your a operator, a vision rookie or already an expert – Join us and discover the future of Machine Vision!

Agenda



  • Introduction to SICK 2D machine vision offering
  • Demo: Configuration and integration of quality inspection applications using SICK Nova AI-powered tools

Highlights at a glance

Goal Icon
Easy to configure, no programming skills required
Lock Icon
Browser-based interface
Sensor Icon
Scalability
Powered by AI deep-learning technology, SICK Nova offers both on-device and cloud-based tools for complex defect detection, sorting and counting as well as classification tasks. 
By teaching the vision sensor using examples instead of manually setting up rules, users can quickly solve even complex applications with ease. Combining the benefits of AI tools and rule-based tools opens up extensive possibilities for solutions.


SICK Nova offers a user-friendly web interface with point-and-click configuration and embedded assistance, making the software quick and convenient to use. The SICK Nova Dashboard provides a comprehensive overview of the selected jobs by allowing the users to add customizable widgets that highlight key metrics and provide visual insights.


SICK Nova runs seamlessly on 2D and 3D vision sensors as well as LiDAR sensors from SICK with a common user experience regardless of the used technology. With three toolset levels to choose from, including tools with AI-based deep learning, SICK Nova provides suitable solutions for different requirements. The functionality of the software can be extended with standard or specially developed SICK Nova plug-in tools from the SICK AppPool. 

Get access to the recording now!

Fields marked with a * must be completed.
Consulting & Marketing Consent

Meet our experts

In the 1st webinar in the series "Machine vision reimagined – simpler, faster, smarter"

19th November 2025 | 10:00 - 10:30 CET

Speaker
Sami Lehtonen 
Market Product Manager Autonomous Perception

Speaker
Magnus Dahrén
Strategic Product Manager, 2D Vision
Speaker
Viktor Smedby
Strategic Product Manager, 2D Vision

Intelligent and intuitive: Discover 3D Machine vision from SICK

The 2nd webinar in the series
"Machine vision reimagined – simpler, faster, smarter"

14th January 2026 | 10:00 - 10:30 CET
Speaker
Anders Gibeck 
Strategic Product Manager, 3D vision

Questions? Contact us at any time

Magnus Dahrén
+46 722 267734